Alternate Catalog No. : CTSC 4-12
Catalog No. : CTSC4-12
Description: CU TRANS SPADE ADPTR OVR1000V
UPC: 75114170796
Copper Transformer Spade Adapter, Tin Plated Copper Extension Adapter. Plate with 4 Bolt Holes. 1/2 inch thick x 4 inch wide x 4 inch long welded to Plate with 12 Bolt Holes. 1/2 inch thick x 4 inch wide x 10.375 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4 Holes in Pad attached to 12 Hole Pad |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.75 x 8 inch |