Alternate Catalog No. : CTSC 4
Catalog No. : CTSC4
Description: CU TRANS SPADE ADPTR OVR1000 VOLTS
UPC: 783786955879
Copper Transformer Spade Adapter, Plate with 4 Bolt Holes. Tin Plated Copper Extension Adapter. 1/4 inch thick x 3 inch wide x 3.375 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4 Holes in Pad |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14.25 inch Cut Length |