Alternate Catalog No. : CTSC 12
Catalog No. : CTSC12
Description: NEMA TRANS SPADE ADPT 12HL 1/2IN
UPC: 75114367189
NEMA Transformer Spade Adapter Plate, CTSC Series, Copper, Tin-Plated, Two Rows of Six 9/16 inch Bolt Holes on 1-3/4 inch centers, 1/2 Inch Thick x 4 inch wide x 10 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1-3/4 inch NEMA Spacing |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10 x 4 x 1/1 in |