text.skipToContent text.skipToNavigation

Catalog No. : CTS8

Description:  CU TRANS DISTR COMP SPLICE 2IN 8SLD

UPC: 783786051908

Copper Full-Tension Distribution Compression Splice for Wire Size: 8 Solid Copper, Dies: 161, J, 5/16, Length 2 inch, Diameter 5/16 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Type CTS Copper Full Tension Splice for Solid, Stranded and Copperweld Conductor

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

#8 SOL

Number Of Conductors

2

Material

Copper

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant