Catalog No. : CTS6ACW
Description: CU 5-1/2 TENS DIST SPLICE 6ACW
UPC: 783786051953
Copper Full-Tension Distribution Compression Splice for Wire Size: #6A Copperweld (CWCOP), Dies: P, 112, 162, Length 5 inch, Diameter 27/64 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Type CTS Copper Full Tension Splice for Solid, Stranded and Copperweld Conductor |
|
Application |
Distribution Compression Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 ACW |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Insulation |
None |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-1/2 inch |