text.skipToContent text.skipToNavigation

Catalog No. : CTP500500

Description:  C-TAP, 300-500 MAIN AND TAP

UPC: 786210331157

EZGround® C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap 300 - 500 kcmil
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Conductor Size

300 - 500 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 441404 N/A 2213875_1999-12-22 N/A
CSA 4503 622302 N/A 2213875_1999-12-22 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here