Catalog No. : CTP500250TP
Description: C-TAP 300-500 MAIN 3/0-250 TAP, TIN
UPC: 786209983411
Made or assembled in Canada.
E-Z-Ground C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap 3/0 Str. - 250 kcmil, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical taps |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Dimensions
|
Conductor Size |
300 - 500 kcmil |
|
Tap Size |
3/0 Str - 250 kcmil |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
Y |