Catalog No. : CTP500250
Description: C-TAP, 300-500 MAIN, 3/0-250 TAP
UPC: 786210331140
EZGround® C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap 3/0 Str. - 250 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
300 - 500 kcmil |
|
Tap Size |
3/0 Str - 250 kcmil |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 441404 | N/A | 2213875_1999-12-22 | N/A |
| CSA | 4503 | 622302 | N/A | 2213875_1999-12-22 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |