Catalog No. : CTP25020TP
Description: GROUNDING C TAP TIN PLATED
UPC: 75114146517
E-Z-Ground C-Tap, Tin Plated Copper Compression Connector for Cable Range Main 3/0 Stranded to 250 kmcil, Tap #6 Solid to #2 Stranded. 2 inch long x 3/4 inch wide x 59/64 inch deep.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical taps |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Sub Brand |
Grounding |
Dimensions
|
Conductor Size |
3/0 AWG - 250 kcmil |
|
Tap Size |
#6 Sol - 2/0 AWG |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
Y |