Catalog No. : CTP202N
Description: C-TAP, 1-2/0 MAIN 6-2 TAP, NCKL PLT
UPC: 75114215459
Copper C-Tap Grounding Connector - Wire Range Main #1 Stranded - 2/0 Stranded, Tap #6 Solid - #2 Stranded, Installing Die 15517SS, Width 1-1/2 Inches, Height 1-9/16 Inches, Number of Crimps 3
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM15, TBM15CR-LI or TBM15I
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
E-Z-Ground« connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Conductor Range |
#1 Str - 2/0 Str |
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060, IEEE837-2014 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |