Catalog No. : CTP-9-180-0-C
Description: CABLE TIE 360NT 180MM BLK PA12
UPC: 5415022122619
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 12 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
99 pounds , 440 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.354 in , 9 mm |
|
Length |
7.086 in , 105.2 mm |
|
Thickness |
0.071 in , 1.8 mm |
|
Band width |
9 mm |
|
Length belt/tape/tie |
180 mm |
|
Length belt/tape/tie |
7.08 inch |
|
Tie thickness |
1.8 mm |
|
Tie thickness |
0.07 inch |
|
Max. bundle diameter |
42 mm |
|
Min. holding force |
440 N |
|
Operation temperature |
-40-+80 °C |
|
Operation temperature |
-40-+176 °F |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |