text.skipToContent text.skipToNavigation

Alternate Catalog No. : CTL710 2

Catalog No. : CTL7102

Description:  LT-DTY CLEVIS HGR 2IN CU PLTD STL

UPC: 616013147894

Hanger, Light-Duty Clevis, Pipe Size 2 Inch, Maximum Load 250 Pounds, Copper Plated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clevis

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here