Catalog No. : CTL6002-38
Description: CU TP 2HL LUG SHRT BRL 600 3/8B GRN
UPC: 783786131273
Type CTL Copper Two-Hole Lug, Short Barrel, Max 35kV, Wire Size 600 kcmil, 3/8 Inch Bolt Size, Tin Plated, Die Color Code Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Short Barrel Copper Lug |
Specifications
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Material |
Copper |
|
Color |
Green |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |