text.skipToContent text.skipToNavigation

Alternate Catalog No. : CTL 1/0

Catalog No. : CTL1/0

Description:  COPPER PLUG FERRULE 1/0 TINPLATED

UPC: 783786716463

Copper Plug Ferrule, Tin Plated, Wire Size 1/0. Installation Die U-166. Length 3-1/2 Inch, Widest Outside Diameter 11/16 inch. Peep Hole - #12 (.189 inch Diameter) Drilled into 1 Side of Bore. Pin Length 2 inch with Diameter of 5/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ferrule

Special Features

Peep Hole

Specifications

Connection

Compression

Material of Construction

Copper

Classifications

Brand Name

Homac

Dimensions

Overall Length

3-1/2 in