Catalog No. : CTG250
Description: GROUND CLAMP NO2-250
UPC: 783786126583
GROUND CLAMP #2 Sol -250 kcmil, 3/8 Inch Bolt, Height 1.95 Inches, Width 2.0 Inches, Depth 1.13 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Ribbed neck on the bolt prevents rotation during tightening if .440 inch diameter hole is used.
- For use with aluminum or copper conductors. May be used in aluminum or galvanized-steel cable tray.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Ribbed neck on the bolt prevents rotation during tightening if .440 inch diameter hole is used. |
Specifications
|
Conductor Material |
Aluminum |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 70102301_2017-01-27 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |