Catalog No. : CTB8
Description: CONTAX INHIBITOR 8 OZ
UPC: 783786611454
Contax Oxide inhibiting compound. Packed in 8 oz. plastic bottles.
View More
View Less
For more info visit:
electrification.us.abb.com
- Non-water soluble, non-petroleum based polymer grease.
- Non-toxic, will not irritate the skin.
- Seals electrical connections from oxygen and moisture.
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
Non-water soluble, non-petroleum based polymer grease. |
|
Application |
Seals electrical connections from oxygen and moisture. |
Specifications
|
Container |
Bottle |
|
Material |
Compound |
|
Color |
Black |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Size |
8 Ounce |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002722 Jointing compound
|
Model |
Silicone-based |
|
Colour |
Black |
|
Packaging |
Bottle |
|
Volume |
44.36 ml |
Documents/Support Tools
|
SDS |