text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT727 1-1/2

Catalog No. : CT7271-1/2

Description:  ADJ SWIVEL RING 1-1/2IN CU PLTD STL

UPC: 616013149515

Ring, Copper Tubing Adjustable Swivel, Pipe Size 1-1/2 Inch, Maxiumum Load 300 Pounds, Copper Plated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting hangers

Application

Designed for the support of non-insulated static copper tubing lines. The swivel nut is knurled to provide a gripping surface when adjusting the tubing elevation.

Specifications

Material

Steel

Finish

Copper Plated

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here