text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT720 1-1/4

Catalog No. : CT7201-1/4

Description:  RISER CLP 1-1/4IN CU PLTD STL

UPC: 616013148976

Clamp, Riser, Pipe Size 1-1/4 Inch, Copper Plated Steel, For use with Rigid/IMC, EMT Conduit and Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Normally used for the support of non-insulated vertical tubing where no movement will occur. Please use C-720 for carbon steel piping or C-720P for plastic coating requirements.

Specifications

Material

Steel

Color

Copper

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here