text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 3/4

Catalog No. : CT7013/4

Description:  STRAP 14GA OD 3/4IN CU PLTD STL

UPC: 616013148839

Strap, 14 Gauge, Tubing Outer Diameter 3/4 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

Thickness

14 Gauge