text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 2 5/8

Catalog No. : CT70125/8

Description:  STRAP 12GA OD2-5/8IN CU PLTD STL

UPC: 616013148457

Strap, 12 Gauge, Tubing Outer Diameter 2-5/8 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2-5/8 Inch

Thickness

12 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant