text.skipToContent text.skipToNavigation

Alternate Catalog No. : CT701 1 1/8

Catalog No. : CT70111/8

Description:  STRAP 14GA OD1-1/8IN CU PLTD STL

UPC: 616013147993

Strap, 14 Gauge, Tubing Outer Diameter 1-1/8 Inch, Copper Plated Steel, For use with Rigid/IMC Conduit and Pipe
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Special Features

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Application

For use with Rigid/IMC Conduit and Pipe

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/8 Inch

Thickness

14 Gauge

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant