Catalog No. : CT3
Description: CABLE TIE INSTALLATION TOOL FOR SS
UPC: 5414363073956
Cable Tie Installation Tool, Economic Tensioning Tool, for Ladder Type or Strap Type or Ball-lock Type, Stainless Steel, Cut-off By Hand Activated Lever. Width up to 12mm (0.47 inch).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable tie gun |
Specifications
|
Color |
Blue |
|
Cable Tie Material |
Stainless Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
Max 0.47 in , Max 12 mm |
ETIM Classification
ETIM
EC000453 Cable tie tool
|
Material cable tie |
Stainless steel |
|
Width cable tie |
5.0-12.0 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |