Catalog No. : CT250C
Description: INSUL COVER CBLE CONN TAP No2-250
UPC: 786210805962
Black Polypropylene Insulating Cover for Cable Connector Tap - Copper Cable #2 to 250 kcmil, 600V Max, Temperature 75 degrees C. 4-3/8 inch x 2-3/16 inch x 3-3/8 inch Deep.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |