Catalog No. : CT250
Description: CABLE CONN TAP MAINNo2-250 No8-250
UPC: 786210805955
Single Screw Cable Tap with Spacer, for Copper Conductor. Wire Size Main: 250 kcmil - 2/0 Branch: 250 kcmil - 2, 2-1/2 inch x 1-1/4 inch, Packed with Hex Wrench. Black Oxide Steel Screw, Copper Alloy Body. Copper Screw Bracket. Copper Spacer.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |