Catalog No. : CT20C
Description: INSUL CVR SPLIT BOLTS 10H 20H CT20
UPC: 786210805948
Black Polypropylene Insulating Cover for Use with Split Bolts 10H, 20H, Tap CT20, 600V Max
View More
View Less
For more info visit:
electrification.us.abb.com
- High-impact strength polypropylene.
- Insulating Split bolt connectors.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
High-impact strength polypropylene. |
|
Application |
Insulating Split bolt connectors. |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |