Catalog No. : CT20
Description: CABLE CONN TAP MAINNo2-2/0 No8-2/0
UPC: 786210805931
Single Screw Cable Tap with Spacer, for Copper Conductor. Wire Size Main: 2/0-2 Branch: 2/0-8, 1-13/16 inch x 1 inch, Packed with Hex Wrench. Black Oxide Steel Screw, Copper Alloy Body. Copper Screw Bracket. Copper Spacer.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |