Alternate Catalog No. : CSW 6750 C
Catalog No. : CSW6750C
Description: TRNSFR CONN.6-POS.750MCM
UPC: 783786791941
Aluminum Insulated Transformer Connector, 1/0 - 750 kcmil, Aluminum and Copper, Stud size 1 inch, Six Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
- Disconnectable - Easy to Install or Remove
- Wide Cable Ranges Provide Connections for Cables Ranging from 1/0 to 750 kcmil
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear PVC Insulating Boot. Disconnectable - easy to install and remove. Dual-rated to accept Aluminum and Copper Conductors. |
|
Application |
Quick Disconnect Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Cut Length 10.049 inches |
Documents/Support Tools
|
SDS |