Alternate Catalog No. : CSW 4500-58 SLC
Catalog No. : CSW4500-58SLC
Description: TRANS CONN QDISC 2-500 4O SL OI 5/8
UPC: 783786715787
Aluminum Transformer Connector-CSW Series - Quick Disconnect, Cable Range 6-500, Stud Size 5/8 Inch, Insulator Length 7-3/16 inch, Outlets 4, Oxide Inhibitor And Street Light Outlet Option
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
- Disconnectable - Easy to Install or Remove
- Wide Cable Ranges Provide Connections for Cables Ranging from #6 to 500 kcmil
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear PVC Insulating Boot. Disconnectable - easy to install and remove. Dual-rated to accept Aluminum and Copper Conductors. |
|
Application |
Quick Disconnect Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-1/16 inch |
Documents/Support Tools
|
SDS |