text.skipToContent text.skipToNavigation

Alternate Catalog No. : CST 3136

Catalog No. : CST3136

Description:  FLOODSEAL SLEEVE NO14-500

UPC: 783786949359

Flood Seal, Twin Tap EPDM Rubber Insulating Sleeve, #14 - 500 kcmil, Length 8-13/16 inch, 2-1/8 inch Outside Diameter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded seal

Special Features

Twin Tap

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-1.8 in

Size

Length 8-13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant