Alternate Catalog No. : CST 3095
Catalog No. : CST3095
Description: FLOODSEAL INS SLEEVE, NO14 -250
UPC: 783786715626
Flood Seal, Twin Insulating Sleeves, #14 -250 kcmil. EPDM Rubber. #14 to 250 kcmil. Overall Length 6.75 inch, Body Length 5.125 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#14 to 250 kcmil |
|
Size |
6.75 inch |