Alternate Catalog No. : CSS 8350 BOOT
Catalog No. : CSS8350BOOT
Description: INSUL BOOT AL TRANS CONN 12-350
UPC: 783786715565
Insulating Boot, Clear PVC cover fits CSS 8350, 11.765 inches long with Eight 7/8 inch Half Moon Cuts, Nine 3/8 inch Thru Holes.
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Insulating Boot Enables Safe and Time-Saving Installations and Disconnects, and it Features Self-Sealing Wrench Outlets and Self-Adjusting Cable Outlets
- Disconnectable - Easy to Install or Remove
- Wide Cable Ranges Provide Connections for Cables Ranging from #12 to 350 kcmil
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for CSS 8350, Insulating Clear Slip-On PVC Cover, 11.765 inches long |
Classifications
|
Brand Name |
Homac |