Catalog No. : CSS-10K
Description: CBL TIE KIT 5 15.2M REEL/300 HEADS
UPC: 786210707495
- Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
- Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
- Locking device is marine-grade corrosion-resistant copper alloy.
- Application Tools: WT3D
Descriptors
|
Category |
Cable ties |
|
Special Features |
Perfect for coaxial, fiber optic and all other communication and electrical conducting cables. |
|
Application |
Ideal solution for bundling in harsh outdoor environments. |
Specifications
|
Material |
Weather Resistant Acetal |
|
Color |
Black |
|
Lock Mechanism |
Double Locking Head |
|
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
|
Brand Name |
Deltec |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
500 ft , 152.4 m |
|
Thickness |
0.06 in , 1.52 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
12.7 mm |
|
Length belt/tape/tie |
152400 mm |
|
Length belt/tape/tie |
6000 inch |
|
Tie thickness |
1.52 mm |
|
Tie thickness |
0.06 inch |
|
Operation temperature |
-40-+105 °C |
|
Operation temperature |
-40-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Double lock head |
|
Material |
Plastic |
|
Material quality |
Polyoxymethylene (POM) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |
Documents/Support Tools
|
Instruction Sheet |