text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSR 350

Catalog No. : CSR350

Description:  MULTI CABLEBLOCK 1WAY 350-6 2OUT

UPC: 783786715329

Aluminum Multi-Tap Encapsulated Splice One-Way Configuration, 2 Outlets, Wire Range 350 kcmil-6 Str, Length 4.56 Inches, Width 1.37 Inches, Height 2.12 Inches, Hex Size 5/16 Inch, Clear Insulation
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here

Marketing Brochure

Click here