text.skipToContent text.skipToNavigation

Catalog No. : CSP2

Description:  CU TP SPLICE SHORT BRL 3-2STR BRN

UPC: 783786132065

Type CSP Copper Splice, Short Barrel, Max 35kV, Wire Size 3-2 Str, Tin Plated, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification.

Descriptors

Category

Wire or cable compression splice

Special Features

Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.

Application

For use on aluminum conductors

Specifications

Conductor Range

3-2 Str

Material

Copper

Finish

Tin Plated

Color

Brown

Voltage Rating

35 kV

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here