Alternate Catalog No. : CSN 2277
Catalog No. : CSN2277
Description: FS INSUL SLEEVE NO14-350 6-3/8 INCH
UPC: 783786715244
Flood Seal, Insulating Sleeve, #14 -350 kcmil. EPDM Rubber. Overall Length 9.987 inch, Body Length 6.377 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#14 to 350 kcmil |
|
Size |
9.987 inch |