text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSLRTR 4 C

Catalog No. : CSLRTR4C

Description:  AL INS TFR CONN 12-350 4 COND OXIDE

UPC: 783786715220

Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Four Conductor, Oxide Inhibitor and Caps, about 6-1.2 inch long.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Material

Aluminum

Finish

PVC Coated

Insulation

PVC Coating

Classifications

Brand Name

Homac

Dimensions

Size

6-1.2 inch

Documents/Support Tools

SDS

Click here