Alternate Catalog No. : CSH 402-1
Catalog No. : CSH402-1
Description: ANTIROT HOTLINE STIRRUP 4/0-2/0
UPC: 75114370769
Anti-Rotational Copper Hot Line Stirrup, with attached Copper H-Tap Compression Connector. 4/0-2/0 Stranded, 1-1/16 inch width, #2 Bail, HYD D Die. Inside Bail Dimensions 4-1/8 x 4-1/4 inch. Bail Diamond Knurled - 3 inch on side opposite H-Tap and 1.5 inch on Split Side where H-Tap connected. Tin Plated Bail.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Bail is Diamond Jnurled |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 to 2/0 STR |
|
Material |
Copper |
|
Finish |
Bail Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Inside Bail Dimensions 4-1/8 x 4-1/4 in |