Alternate Catalog No. : CSG 750-8
Catalog No. : CSG750-8
Description: AL INS CONN BLOCK 1/0-750 8
UPC: 783786715206
Aluminum Insulated Connector Block, Black PVC Coated, Wire Range 1/0 - 750 kcmil, Aluminum and Copper, Eight Conductors. Connector is 11-3/16 x 1-3/8 x 1-3/4 inch. Includes (8) 7/8-14 UNF-2A x 1-1/16 inch Aluminum Tin Plated Set Screws with 5/16 Hex. (16) Brown Caps. (8) Red Caps. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
PVC Coated, Set Screws |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Insulation |
PVC |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 to 750 kcmil |
Documents/Support Tools
|
SDS |