Catalog No. : CSC68
Description: AL SERV COMP SPLICE A:3-4 B:3-4 CVR
UPC: 783786100743
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Sleeves are made of highly conductive aluminum. Quick identification with color-coded foil caps. Installs with standard compression tools. |
|
Application |
Basic, uninsulated Splices for Service Entrances. For Combinations of Aluminum-to-Aluminum or Aluminum-to-Copper Conductors. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: #4 (6/1,7/1) ACSR , #3 to #4 STR , #2 SOL , End B: #4 (6/1,7/1) ACSR , #3 to #4 STR , #2 SOL |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Sleeve, Polyethylene Cover |
|
Insulation |
Cover acts as insulation |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Listed. Passes the Requirements of ANSI C119.4 |
Dimensions
|
Size |
2 Inch |