Alternate Catalog No. : CSB 750-2 S
Catalog No. : CSB750-2S
Description: ALUM INSUL MULTI TAP,DUAL RATED
UPC: 783786034055
Aluminum Multi-tap Encapsulated Cable Blocks - One-Way Configuration, Wire Range 750-1/0, Screw Size 3/8 Hex, Length 3 Inches, Width 3-3/8 Inch, Height 2-1/4 Inch, Outlets 2, Quantity
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal blocks |
|
Special Features |
Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
|
Color |
Clear |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
1/0 AWG-750 kcmil |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |