text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 750-2

Catalog No. : CSB750-2

Description:  MULTI CABLEBLOCK 2WAY 750-1/0 2OUT

UPC: 783786715091

Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 750-1/0, Hex Size 3/8 Inch, Length 3 Inches, Width 3.13 Inches, Height 2.38 Inches, Outlets 2, Clear Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here