Alternate Catalog No. : CSB 500-3 S
Catalog No. : CSB500-3S
Description: AL MULTI-TAP ENCAP CBL BLOCK 500-6
UPC: 783786029686
Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 500 kcmil-6 Str, Hex Size 5/16 Inch, Length 3.99 Inches, Width 2.38 Inches, Height 2.75 Inches, Outlets 3, Clear Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
- Clear PVC Insulation. Safe and time saving installation with no taping required.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |