Alternate Catalog No. : CSB 4-8
Catalog No. : CSB4-8
Description: MULTI CABLEBLOCK 2WAY 4-14 8OUT
UPC: 783786714971
Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 4-14 Str, Screw Size Slotted, Length 4.07 Inches, Width 1.50 Inches, Height 1.25 Inches, Outlets 8, Clear Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
- Clear PVC Insulation. Safe and time saving installation with no taping required.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |