text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 4-2 S

Catalog No. : CSB4-2S

Description:  INSUL.MULTI PORT BAR NO4AWG, 2-POS

UPC: 783786798834

Aluminum Multi-Tap Encapsulated Cable Blocks - One-Way Configuration, Wire Range 4-14 Str, Screw Size Slotted, Length 1.15 Inches, Width 1.25 Inches, Height 1.25 Inches, Outlets 2, Clear Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here