text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 350-8

Catalog No. : CSB350-8

Description:  MULTI CABLEBLOCK 2WAY 350-10 8OUT

UPC: 783786714889

Aluminum Multi-Tap Encapsulated Cable Blocks - Two-Way Configuration, Wire Range 350-10, Screw Size 3/8 Hex, Length 7-45/64 Inches, Width 3-1/8 Inches, Height 2-1/2 Inches, Outlets 8
View More View Less
For more info visit:  electrification.us.abb.com
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here