Alternate Catalog No. : CSB 350-7
Catalog No. : CSB350-7
Description: MULTI CABLEBLOCK 2WAY 350-10 7OUT
UPC: 783786714872
Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 350 kcmil-10 Str, Hex Size 3/8 Inch, Length 7.31 Inches, Width 3.0 Inches, Height 2.50 Inches, Outlets 7, Clear Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
- Clear PVC Insulation. Safe and time saving installation with no taping required.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |