text.skipToContent text.skipToNavigation

Alternate Catalog No. : CSB 350-6 S

Catalog No. : CSB350-6S

Description:  MULTI CABLEBLOCK 1WAY 350-10 6OUT

UPC: 783786714865

Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 350 kcmil-10 Str, Hex Size 5/16 Inch, Length 6.30 Inches, Width 2.37 Inches, Height 2.50 Inches, Outlets 6, Clear Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
  • Clear PVC Insulation. Safe and time saving installation with no taping required.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here