Alternate Catalog No. : CSB 250-4 S
Catalog No. : CSB250-4S
Description: ENCAPSULATED CABLE BLOCK
UPC: 783786845521
Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration Wire Range 250 kcmil-6 Str, Hex Size 5/16 Inch, Length 4.06 Inches, Width 2.13 inches, Height 2.13 Inches, Outlets 4, Clear Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
- Clear PVC Insulation. Safe and time saving installation with no taping required.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |