Alternate Catalog No. : CSB 2/0-7
Catalog No. : CSB2/0-7
Description: MULTI CABLEBLOCK 2WAY 2/0-14 7OUT
UPC: 783786714674
Aluminum Multi-Tap Encapsulated Cable Blocks, Two-Way Configuration, Wire Range 2/0 kcmil-14 Str, Hex Size 3/16 inch, Length 5.26 Inches, Width 1.68 Inches, Height 1.63 Inches, Outlets 7, Clear Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations.
- Clear PVC Insulation. Safe and time saving installation with no taping required.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |