Alternate Catalog No. : CSB 2/0-5 S
Catalog No. : CSB2/0-5S
Description: AL MULTITAP ENCAPSULATE CABLE BLOCK
UPC: 783786714650
Aluminum Multi-Tap Encapsulated Cable Blocks, One-Way Configuration, Wire Range 2/0-14 Str, Hex Size 3/16 Inch, Length 3.80 Inches, Width 1.50 Inches, Height 1.63 Inches, Outlets 5, Clear Insultation
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Versatile design. Wide range of cable sizes and number of outlets available in one-way configurations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
|
Color |
Clear |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
2/0 to #14 STR AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |